您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
W - Short stroke cylinders W series Ø12 ÷100 mm
Univer
Cylinders
Short-stroke cylinders Ø12÷100 mm
Powered by
CAD模型選擇
{univer/cylinders/w/w_asy.prj},{NB=W 100 032 0005(0) },{CYL=32},{PR=12},{S1=8.0},{S2=6.9},{MRTS=35.3},{AS1=27.000},{D1=12},{D2=9.000},{DD=8},{E1=23.000},{E2=10.000},{F1=10},{F2=5.500},{GDM=9.728},{GDK=8.566},{HH=6.0},{HDM=6},{HDK=4.917},{J=12.0},{K1=3.0},{KKK=3.333},{K2=44.500},{L=54.0},{LS1=12.000},{LS2=32.000},{MM1=48.0},{MM2=10.000},{N=45.0},{P1=18},{P2=10.000},{Q1=32},{Q2=32.000},{R1=36},{R2=36.000},{SS1=18.0},{SS2=18.000},{T=30},{U=8.5},{VH=5.55},{VTDM=6},{VTDK=4.917},{W1=9.0},{W2=10.000},{X1=7.0},{Y1=16},{Y2=47.500},{Y3=9.000},{ZZ1=5.7},{ZZ2=14},{A1=37},{A2=42},{A3=32},{A4=32},{A1M=47},{A2M=52},{A3M=47},{A4M=47},{B1=42.0},{B2=52},{B3=0},{B4=37.0},{B1M=52.0},{B2M=62},{B3M=0},{TYP=100},{HUB=5},{HUBST=0},{OPT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SR
Series
ⁿ/ₐ
CYL
Bore size
[mm]
PR
Piston rod Ø
[mm]
A
[mm]
AS
Safety distance
[mm]
B
Length
[mm]
C
Length
[mm]
D
Diameter
[mm]
DD
Diameter
[mm]
E
Diameter
[mm]
F
Screw thread/Diameter
[mm]
G
Diameter
ⁿ/ₐ
H
Diameter/Depth
[mm]
J
Depth
[mm]
K
Diameter/Width
[mm]
L
Height
[mm]
LS
Safety distance
[mm]
M
Height
[mm]
N
Width
[mm]
P
Width/Diameter
[mm]
Q
Distance
[mm]
R
Distance
[mm]
S
Distance
[mm]
T
Distance
[mm]
U
Diameter
[mm]
VH
Hole
[mm]
VT
Thread
ⁿ/ₐ
W
Distance/Diameter
[mm]
X
Length
[mm]
Y
Depth/Height
[mm]
Z
Depth/Thread/Width
[mm]
V
Distance
[mm]
W 100 012 0005(0)
W
12
6
32
0.0
0.0
35.5
6
0
0
5
M5
M3
6.5
0.0
28.5
3.5
0.0
20.0
11
13
0
9.0
16
6.0
3.70
M4
8.2
0.0
9
3.4
0.0
W 100 016 0005(0)
W
16
6
32
0.0
0.0
35.5
6
4
0
5
M5
M3
6.5
0.0
31.0
3.5
28.0
28.0
11
20
20
10.0
17
5.8
3.70
M4
6.5
0.0
9
3.4
6.2
W 100 020 0005(0)
W
20
10
35
0.0
0.0
42.0
10
6
0
8
M5
M5
10.0
2.5
35.0
7.0
32.0
32.0
11
22
22
11.0
19
7.5
4.60
M5
7.0
0.0
10
4.6
6.5
W 100 025 0005(0)
W
25
10
35
0.0
0.0
42.0
10
6
0
8
G 1/8
M5
10.0
2.5
44.5
7.0
39.0
37.0
18
26
28
14.0
25
7.5
4.60
M5
7.5
0.0
10
4.6
8.0
W 100 032 0005(0)
W
32
12
37
0.0
42.0
49.0
12
8
23
10
G 1/8
M6
12.0
3.0
54.0
12.0
48.0
45.0
18
32
36
18.0
30
8.5
5.55
M6
9.0
0.0
16
5.7
11.0
W 100 040 0005(0)
W
40
16
40
0.0
47.0
55.0
16
10
30
13
G 1/8
M8
14.0
4.0
60.0
15.0
54.5
54.5
18
40
40
20.0
33
8.5
5.55
M6
9.5
0.0
16
5.7
13.0
W 100 050 0005(0)
W
50
16
40
0.0
46.5
55.0
16
10
36
13
G 1/4
M8
14.0
4.0
72.0
15.0
64.0
64.0
22
50
50
25.0
40
10.5
7.40
M8
10.0
0.0
16
6.8
16.5
W 100 063 0005(0)
W
63
20
42
0.0
50.5
59.0
20
12
43
17
G 1/4
M10
15.0
6.0
88.0
17.0
80.0
80.0
22
62
62
31.0
48
13.5
9.30
M10
10.0
0.0
20
9.0
18.0
W 100 080 0005(0)
W
80
25
52
0.0
60.0
71.5
25
14
50
22
G 3/8
M12
20.0
6.0
110.0
19.5
100.0
100.0
26
82
82
41.0
60
13.5
9.30
M10
15.0
0.0
20
9.0
16.5
W 100 100 0005(0)
W
100
25
52
0.0
60.0
71.5
25
16
56
22
G 3/8
M12
20.0
6.0
134.0
19.5
124.0
124.0
26
103
103
51.5
72
16.5
11.20
M12
15.0
0.0
25
11.0
21.0
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處